??
Catalog navigation
CAD model selection
HELP_VARIABLE
Bush Number
XTB35
Part Number
226868
Bore
2-7/16 Inch
Flange Thickness
25/32 Inch
B
4.688 Inch
OD
6-5/16 Inch
Keyseat Width
0.6250
Scribe Height
2.712
Length Through Bore
2.469 Inch
Bolt Circle
5-7/16 Inch
Number of Bolts
4 Inch
Bolt Size
1/2-13NC x 1-3/4" Inch
Approx. Weight
7.4 lbs
Download CAD models
Previews